3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP346E/VP546E/746E/VP946E
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Pressure Relief 3 Port Valves
-
・Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor.
・Flow rate characteristics C [dm3/(s·bar)]
VP346E:4.2
VP546E:7.5
VP746E:12.6
VP946E:234
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP346E/VP546E/746E/VP946E
Manual
Series View search result VP346E, VP546E View search result VP746E, VP946E View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP346E, VP546E | AC30-D |
VP746E, VP946E | AC40-D |