WEB Catalog

Product Information »  WEB Catalog  » Search result

Large Size 3-Port Solenoid Valve VP3145/3165/3185

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Large flow capacity, small exhaust resistance
    ・Easy conversion to N.C. or N.O.

    ∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
     2024.
     Please select the VG342 instead of the VP3145 series.
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3145260.357.012-101.2 kPa
VP3165Effective area:
330 mm2
Effective area:
330 mm2
Effective area:
330 mm2
12-101.2 kPa
VP3185Effective area:
670 mm2
Effective area:
670 mm2
Effective area:
670 mm2
12-101.2 kPa