WEB Catalog

Product Information »  WEB Catalog  » Search result

Vacuum Release Valve with Restrictor SY3A□R SY5A□R

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・Vacuum suction and release can be controlled with a single valve.
    ・With a restrictor that can adjust the flow rate of the release air
    ・Can be mounted on the same manifold as the standard valve
     * When the individual EXH spacer is used
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Series
SY3A□R
SY5A□R