WEB Catalog

Product Information »  WEB Catalog  » Search result

5 Port Solenoid Valve 10-SV

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SV10001.1dm3(s・bar)φ400.6
10-SV20002.8dm3(s・bar)φ630.6
10-SV30004.5dm3(s・bar)φ800.6
10-SV400010dm3(s・bar)φ1000.6

Go Top