WEB Catalog

Product Information »  WEB Catalog  » Search result

Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA

Air Preparation Equipment » Air Preparation Filters
    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000
     standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
    Manual
    Series Type View search result
    HF2B-SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    View search result
SeriesTypeOperating pressureFiltration (μm)
HF2B-SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)