Sine Rodless Cylinder REA
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 300 mm/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Sine Rodless Cylinder REA
Manual
Type Series Action Bore size (mm) View search result Basic REA Double acting 25,32,40,50,63 View search result Direct mount REAR Double acting 10,15,20,25,32,40 Slider
(Slide bearing)REAS Double acting 10,15,20,25,32,40 Slider
(Ball bushing bearing)REAL Double acting 10,15,20,25,32,40 Linear guide (Single axis) REAH Double acting 10,15,20,25 Linear guide (Double axis) REAHT Double acting 25,32 Sine Rodless Cylinder REA
Symbol Specifications Download -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XC24 Made to Order Common Specifications With magnetic shielding plate PDF -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | REA | Double acting | 25,32,40,50,63 |
Direct mount | REAR | Double acting | 10,15,20,25,32,40 |
Slider (Slide bearing) | REAS | Double acting | 10,15,20,25,32,40 |
Slider (Ball bushing bearing) | REAL | Double acting | 10,15,20,25,32,40 |
Linear guide (Single axis) | REAH | Double acting | 10,15,20,25 |
Linear guide (Double axis) | REAHT | Double acting | 25,32 |