Process Pump/Double Acting Pump PA/PAP/PAX
Process Pumps(Diaphragm Pumps) » Process Pumps
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Pump/Double Acting Pump PA/PAP/PAX
Manual
Series View search result PA3□□0 View search result PA3□13 View search result PA5□□0 View search result PA5□13 View search result PAP3310 View search result PAP3313 View search result PAX1□12 View search result
Safety Instructions Features/Series Variations Made to Order Specifications/Maintenance Parts List
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA3□□0 | Automatically operated type | 1 to 20 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA3□13 | Air operated type | 0.1 to 12 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA5□□0 | Automatically operated type | 5 to 45 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA5□13 | Air operated type | 1 to 24 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PAP3310 | Automatically operated type | 1 to 13 | New PFA (Fluororesin) |
PAP3313 | Air operated type | 0.1 to 9 | New PFA (Fluororesin) |
PAX1□12 | Automatically operated type Built-in pulsation attenuator | 0.5 to 10 | ADC12 (Aluminum) SCS14(Stainless steel) |