WEB Catalog

Product Information »  WEB Catalog  » Search result

Magnet Gripper/3-Position Type ø32 MHM-X7776

Rotary Actuators/Air Grippers » Magnet Grippers
    ・Allows for high-speed transfer
     Prevents the accidental attraction of a second workpiece
     and allows for high-speed transfer. Improved cycle time
    ・Gripper mountable on 3 surfaces (Excludes the port side)
    ・Stopper (scale) allows for holding force adjustment and improved
     visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnet Gripper/3-Position Type ø32 MHM-X7776
    Manifold
    Series View search result
    MHM-X7776View search result
SeriesBore size [mm]Max. holding force [N] (Workpiece thickness [mm])
MHM-X777632250 (2)
500 (6)