WEB Catalog

Product Information »  WEB Catalog  » Search result

Electric Actuator/Low Profile Slider Type LEM

Electric Actuators/Cylinders » Slider Type
    ・Low-profile, Low center of gravity Table height: 28 mm
     (In the case of LEMC/H/HT, size 25)
    ・Can be combined with various guides
    ・High maintainability
    ・Motor mounting position: Select from above or below, right or left
    ・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
    ・Selectable controllability (Controller)
     Complete control like an air cylinder (Allows for a 12 point intermediate stop)
     Easy position setting by value input
Guide typeModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Equivalent lead
(mm)
BasicLEMB50 to 20006,11Max. 100048
Cam follower guideLEMC50 to 200010,20Max. 100048
Linear guide (Single axis)LEMH50 to 150010,20Max. 200048
Linear guide (Double axis)LEMHT100 to 150010,20Max. 200048