WEB Catalog

Product Information »  WEB Catalog  » Search result

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software: Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
    for the FANUC CORPORATION CRX Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-CRXView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-CRX16