[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
Manual
Series Cooling capacity View search result HRSF012 to 060 1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF012 to 060 | 5 to 40℃ | 1.3 kW, 1.9 kW, 2.4 kW, 3.2 kW, 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |