Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle Type HOWF
Hydraulic Equipment » Hydraulic Equipment
-
・High heat transfer coefficient through the effects of turbulence
・Compact design requiring less installation space: 1/2 to 1/5 the size of existing oil
coolers
・Flexible installation orientation
・Minimal pressure drop
-
2D CAD
Click here for 2D CAD
Series | Heat transfer area (Inside pipe) m2 | Heat exchange volume (kW) | Flow rate L/min Oil side | Flow rate L/min Cooling water side |
---|---|---|---|---|
HOWF | 0.077 to 1.28 | 5.2 to 73 | 20 to 800 | 40 to 125 |