Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V
Flow Control Equipment » Speed Controllers Special Environments-
・The water-resistant construction and the stainless steel external
parts allow for the product to be used in environments where it
may come into contact with water droplets.
・Metal material: External metal parts stainless steel 316 (external
metal parts excluding body A)
・Grease: NSF H1 grease
・Max. operating temperature: 150°C
・Improved water-resistance and washabili
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | HF2A-ASG-□V | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |