WEB Catalog

Product Information »  WEB Catalog  » Search result

Peltier-Type Chemical Thermo-con HED

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Heat exchanger for direct temperature control that uses a Peltier device
    ・Compatible with a wide range of chemical liquids through the use of a fluororesin
     heat exchanger
    ・Compliant with CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HED10 to 60℃300 W, 500 W, 700 W, 900 W±0.1℃Peltier-type water-cooledDeionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc.