WEB Catalog

Product Information »  WEB Catalog  » Search result

Peltier-Type Thermo-con HEC

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・For applications requiring high-precision temperature control
    ・High-precision, refrigerant-free temperature control equipment that uses a Peltier
     device
    ・Simple structure and high reliability
    ・Can easily be built into equipment due to its compact and low-vibration design
    ・Compatible with a wide range of power supply voltages
    ・Compliant with UL Standards, CE-marking
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HEC10 to 60℃230 W, 600 W±0.01 to 0.03℃Peltier-type air-cooledTap water
HEC10 to 60℃140 W, 320 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Ethylene glycol aqueous solution (20%)
HEC10 to 60℃600 W, 1200 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Fluorinated fluid