WEB Catalog

Product Information »  WEB Catalog  » Search result

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from
     entering the tank and help keep the oil clean. This efficient configuration reduces
     the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20