Actuator Position Sensor D-MP□
Air Cylinders » Actuator Position SensorAir Cylinders » Stroke Reading Cylinders
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
-
・Actuator stroke position is output with an analog signal.
・Repeatability: 0.1 mm
・Analog output
・4 measurement ranges
・Switch output
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Actuator Position Sensor D-MP□
Manual
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result Actuator Position Sensor D-MP□
DoC
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result
Series | Measuring range |
---|---|
D-MP025 | 25 mm±1 mm |
D-MP050 | 50 mm±1 mm |
D-MP100 | 100 mm±1 mm |
D-MP200 | 200 mm±1 mm |