Magnetically Coupled Rodless Cylinder/Basic Type CY3B
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Lightweight
The product weight has been reduced through re-designing of the body
and head cover shapes and employment of magnetic coupling.
Weight: 16% reduction (1.35 kg → 1.13 kg)
・Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston
and to ensure a lubrication film. (Bore size: ø15 to ø63)
・Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum,
helps to achieve smooth movement.
・The specifications, magnet holding force, and mounting dimensions are
the same as those of the existing CY3B series model.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B-Z | Double acting | 6,10,15,20,25,32,40,50,63 |