WEB Catalog

Product Information »  WEB Catalog  » Search result

Free Mount Cylinder/Compact Type CDU-X3178

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
    ・Weight: 49% reduction
    ・Width: 35% reduction
    ・Overall length: 10% reduction
    ・Mounting is possible from 5 directions.
     The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
    ・The dedicated spacer allows for interchangeable height when laterally
TypeSeriesActionBore size (mm)
Compact typeCDU-X3178Double acting single rod20,32