WEB Catalog

Product Information »  WEB Catalog  » Search result

ISO Standards (21287) Compact Cylinder C55/CD55

Air Cylinders » ISO Cylinders
    ・Compliant with ISO Standards (21287)
    ・1.8 times the anti-lateral load capacity [New]
     The allowable lateral load has been improved by changing the material
     of the bushing. (For ø20)
    ・Increased the standard product's maximum stroke limit (to 300 mm)
     [New]
    ・Standardization of the double rod (C55W) type, simple specials, and
     made-to-order options [New]
     Change of rod end shape (-XA□)
     Heat-resistant cylinder (–10°C to 150°C) (-XB6)
     Low-speed cylinder (5 to 50 mm/s) (-XB13)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55-ZDouble acting, Single rod20,25,32,40,50,63,80,100
StandardC55W-ZDouble acting, Double rod20,25,32,40,50,63,80,100

Go Top