Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
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
Multistage Ejector (With built-in ZSE30A vacuum pressure switch) ZL1/ZL3/ZL6
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ZL112-C.jpg)
The ZL multistage ejector (with built-in ZSE30A)
is to be discontinued as of August 2024. Select
the new ZL (with built-in ZSE20A) instead.
-
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (For the ZL3, ZL6)
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
・3-stage diffuser construction (For the ZL1: SMC comparison)
Suction flow rate increased by 250%
・3 types of vacuum pressure sensors
・No tools are required! Maintenance labor can be reduced.
・IO-Link compatible vacuum pressure switch
*1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa)
*2 Branch + Port exhaust
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Multistage Ejector (With built-in ZSE30A vacuum pressure switch) ZL1/ZL3/ZL6
Manual
Series Nozzle diameter
(mm)View search result ZL1 1.2 View search result ZL3 1.9
1.5View search result ZL6 1.9 x 2
1.5 x 2View search result Multistage Ejector (With built-in ZSE30A vacuum pressure switch) ZL1/ZL3/ZL6
DoC
Series Nozzle diameter
(mm)View search result ZL1 1.2 View search result ZL3 1.9
1.5View search result ZL6 1.9 x 2
1.5 x 2View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3 | 1.9 1.5 | 300∗2 | 135∗1 |
ZL6 | 1.9 x 2 1.5 x 2 | 600∗2 | 270∗1 |