|流量开关
使用PF3W711型时,响应误差H_1被设置为5L/min后,P_1设置即变为12L/min以上。购买PF3W711时的初始设置,响应误差H_1为5L/min。只要将响应误差改为小于5,P_1就能在12L/min以下。由于PF3W711的设置流量范围为7~140L/min,只要将响应误差H_1设置为0, P_1就能设置为7L/min。但是,此时有可能在7L/min附近发生振动。
※货号(流量范围)不同,出厂时的响应误差H_1的值也各异。
使用PF3W711型时,响应误差H_1被设置为5L/min后,P_1设置即变为12L/min以上。购买PF3W711时的初始设置,响应误差H_1为5L/min。只要将响应误差改为小于5,P_1就能在12L/min以下。由于PF3W711的设置流量范围为7~140L/min,只要将响应误差H_1设置为0, P_1就能设置为7L/min。但是,此时有可能在7L/min附近发生振动。
※货号(流量范围)不同,出厂时的响应误差H_1的值也各异。