Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder CA2-Z
Series | Description | Model | Action | Note |
---|---|---|---|---|
CA2 | Standard type | CA2-Z | Double acting, Single rod | |
CA2 | Standard type | CA2W-Z | Double acting, Double rod | |
CA2 | Non-rotating rod type | CA2K | Double acting, Single rod | Applicable to ø40 to ø63 |
CA2 | Non-rotating rod type | CA2KW | Double acting, Double rod | Applicable to ø40 to ø63 |
CA2 | End lock cylinder | CBA2 | Double acting, Single rod | |
CA2 | Air-hydro cylinder | CA2H | Double acting, Single rod | |
CA2 | Smooth cylinder | CA2Y-Z | Double acting, Single rod |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XC14 | Change of trunnion bracket mounting position | DL |