Simple Specials System
Documents / Download »
Simple Specials System
|ISO Standard Air Cylinder C96
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
XA0 | Change of rod end type | DL | |||
XA1 | Change of rod end type | DL | |||
XA2 | Change of rod end type | DL | |||
XA3 | Change of rod end type | DL | |||
XA4 | Change of rod end type | DL | |||
XA5 | Change of rod end type | DL | |||
Cut sample image |
XA6 | Change of rod end type | DL | ||
Cut sample image |
XA7 | Change of rod end type | DL | ||
Cut sample image |
XA8 | Change of rod end type | DL | ||
XA9 | Change of rod end type | DL | |||
XA10 | Change of rod end type | DL | |||
XA11 | Change of rod end type | DL | |||
XA12 | Change of rod end type | DL | |||
XA13 | Change of rod end type | DL | |||
Cut sample image |
XA14 | Change of rod end type | DL | ||
XA15 | Change of rod end type | DL | |||
Cut sample image |
XA16 | Change of rod end type | DL | ||
XA17 | Change of rod end type | DL | |||
XA18 | Change of rod end type | DL | |||
XA19 | Change of rod end type | DL | |||
XA20 | Change of rod end type | DL | |||
XA21 | Change of rod end type | DL | |||
XA22 | Change of rod end type | DL | |||
XA23 | Change of rod end type | DL | |||
XA24 | Change of rod end type | DL | |||
XA25 | Change of rod end type | DL | |||
XA26 | Change of rod end type | DL | |||
XA27 | Change of rod end type | DL | |||
XA28 | Change of rod end type | DL | |||
XA29 | Change of rod end type | DL | |||
XA30 | Change of rod end type | DL |