Simple Specials System
Documents / Download »
Simple Specials System
|Air Cylinder CJP/CJP2
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CJP/CJP2 | Pin cylinder | CJP/CJP2 | Double acting, Single rod | XA0,1,10,11 | ø6, ø10, ø16 |
Click on the shape to see a larger image.
Shape | Symbol | Specifications | Note | Download |
---|---|---|---|---|
XA0 | Change of rod end type | DL | ||
XA1 | Change of rod end type | DL | ||
XA10 | Change of rod end type | DL | ||
XA11 | Change of rod end type | DL |