Simple Specials System
Documents / Download »
Simple Specials System
|Compact Cylinder/Compact Type CQS
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CQS | Standard type | CQS | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQS | Standard type | CQS | Spring acting (Spring return)Note) | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQS | Standard type | CQSW | Double acting, Double rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQS | Long stroke | CQS | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQS | Anti-lateral load | CQS□S | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 |
Note) Single acting, spring extend type is available as a special order.
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
![]() |
![]() |
XA1 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() |
XA2 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() Cut sample image |
XA6 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() Cut sample image |
XA7 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() |
XA11 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() |
XA17 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |
![]() |
![]() |
XA18 | Change of rod end type | Single acting, Spring extend will be custom-made. | DL |