Simple Specials System
Documents / Download »
Simple Specials System
|Compact Cylinder CQ2
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CQ2 (ø12 to ø25) |
Standard type | CQ2-Z | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Standard type | CQ2-Z | Double acting, Single rod | XA1 to 23, XA26 to 30 | |
CQ2 (ø12 to ø25) |
Standard type | CQ2-Z | Spring acting (Spring return) | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Standard type | CQ2-Z | Spring acting (Spring return)Note) | XA1 to 23, XA26 to 30 | |
CQ2 (ø12 to ø25) |
Standard type | CQ2W-Z | Double acting, Double rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Standard type | CQ2W-Z | Double acting, Double rod | XA1 to 23, XA26 to 30 | |
CQ2 (ø12 to ø25) |
Axial piping type (Centralized piping type) |
CQP2 | Double acting, Single rod | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Axial piping type (Centralized piping type) |
CQP2 | Double acting, Single rod | XA1 to 23, XA26 to 30 | |
CQ2 (ø12 to ø25) |
Axial piping type (Centralized piping type) |
CQP2 | Spring acting (Spring return) | XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Axial piping type (Centralized piping type) |
CQP2 | Spring acting (Spring return) | XA1 to 23, XA26 to 30 | |
CQ2 (ø12 to ø25) |
Non-rotating rod type | CQ2K-Z | Double acting, Single rod | XA1, XA2, XA6, XA11, XA17 | |
CQ2 (ø32 to ø100) |
Non-rotating rod type | CQ2K-Z | Double acting, Single rod | XA1, XA2, XA6, XA10 to XA14, XA19, XA21 | |
CQ2 (ø12 to ø25) |
Non-rotating rod type | CQ2KW-Z | Double acting, Double rod (Non-rotating side) |
XA1, XA2, XA6, XA11, XA17 | |
CQ2 (ø32 to ø100) |
Non-rotating rod type | CQ2KW-Z | Double acting, Double rod (Non-rotating side) |
XA1, XA2, XA6, XA10 to XA14, XA19, XA21 | |
CQ2 (ø12 to ø25) |
Non-rotating rod type | CQ2KW-Z | Double acting, Double rod (Round rod side) |
XA1, XA2, XA6, XA7, XA11, XA17, XA18 | |
CQ2 (ø32 to ø100) |
Non-rotating rod type | CQ2KW-Z | Double acting, Double rod (Round rod side) |
XA1 to 23, XA26 to 30 | |
CQ2 (ø32 to ø100) |
Anti-lateral load | CQ2□S-Z | Double acting, Single rod | XA1 to 23, XA26 to 30 | |
CQ2 (ø32 to ø100) |
Long stroke | CQ2-Z | Double acting, Single rod | XA1 to 23, XA26 to 30 | |
CQ2 | Large bore size ø125 to ø200 |
CQ2-Z | Double acting, Single rod | XA1 to 23, XA26 to 30 | |
CQ2 | Large bore size ø125 to ø200 |
CQ2W-Z | Double acting, Double rod | XA1 to 23, XA26 to 30 |
Note) Single acting, spring extend type is available as a special order.
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
![]() |
![]() |
XA1 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA1 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA2 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2K,CQ2KW(Non-rotating side),CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA2 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA3 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA4 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA5 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA6 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA6 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA7 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2K,CQ2KW(Non-rotating side),CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA7 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA8 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA9 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA10 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA11 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA11 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA12 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA13 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA14 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA15 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() Cut sample image |
XA16 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA17 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2K,CQ2KW(Non-rotating side),CQ2□12-DC,CQ2P□12-DC. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA17 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA18 | Change of rod end type | Compatible with φ12 to φ25. Except CQ2K,CQ2KW(Non-rotating side). Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA18 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA19 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA20 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA21 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA22 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA23 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA26 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA27 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA28 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA29 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |
![]() |
![]() |
XA30 | Change of rod end type | Compatible with φ32 to φ200. Single acting, Spring extend will be custom-made. |
DL |