Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Corrosion Resistant
![Corrosion Resistant](/assets/products/subject/en-jp/solar/result/corrosion/images/mainimg.jpg)
|Water Resistant
|High Purity (Fluoropolymer)
|Gas Resistant
5-Port Solenoid Valve VQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5Q11, VV5Q21
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
5-Port Solenoid Valve VQ4000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Compact with a large flow capacity
Installation volume: 42% reduction, Installation area: 26% reduction
VQ4000: Can drive cylinders up to ø160
VQ5000: Can drive cylinders up to ø180
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQ5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |