Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Corrosion Resistant
![Corrosion Resistant](/assets/products/subject/en-jp/solar/result/corrosion/images/mainimg.jpg)
|Water Resistant
|High Purity (Fluoropolymer)
|Gas Resistant
5-Port Solenoid Valve/Plug-in Type S0700
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A variety of common wiring methods are available.
・Slim, compact plug-in manifold: Required installation space reduced by 45%*, Height reduced by 20 mm*
* Compared with plug-in manifold stacking base
・4-position, dual 3-port valve
・Manifold type no.: SS0751, SS0750
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) b | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
S0700 | 0.39 | 0.39 | 0.11 | φ25 | 0.35 |
5-Port Solenoid Valve/Plug Lead Type S0700
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Valve width: 7.4 mm
・Driveable cylinders: Up to ø32 (Body ported)
・Power consumption: 0.35 W
・Weight: 39 g (Body ported)
・Manifold type no.: SS0752, SS0755
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SS0752 Body ported | 0.62 | 0.18 | φ32 | 0.35 |
SS0755 Base mounted | 0.39 | 0.11 | φ25 | 0.35 |