Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Corrosion Resistant
![Corrosion Resistant](/assets/products/subject/en-jp/solar/result/corrosion/images/mainimg.jpg)
|Water Resistant
|High Purity (Fluoropolymer)
|Gas Resistant
Clean Regulator/Fluororesin Type SRF
Modular F.R.L./Pressure Control Equipment » RegulatorsFluoropolymer Equipment/PVC Equipment » Fluororesin Regulators
Pressure Control Equipment » Regulators
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-073-SRF.jpg)
-
・Wetted parts Body: New PFA, Diaphragm: PTFE
・Recommended maximum flow rate: 20 L/min (SRF50),
(Inlet pressure: 0.3 MPa, Fluid: Water)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
SRF | Integrated with fitting | φ4 to φ19 | φ1/8 to φ3/4 | 0.02 to 0.4 |
SRF | With nut | Fitting size:2 to 6 | Fitting size:2 to 6 | 0.02 to 0.4 |
SRF | Tube extension | - | Tubing O.D. φ1/4 to φ3/4 | 0.02 to 0.4 |