Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Corrosion Resistant
![Corrosion Resistant](/assets/products/subject/en-jp/solar/result/corrosion/images/mainimg.jpg)
|Water Resistant
|High Purity (Fluoropolymer)
|Gas Resistant
Aluminum One-touch Connection and Release High Vacuum Angle Valve XLAQ/XLDQ
High Vacuum Equipment » High Vacuum Valves![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-029-XLAQ-XLDQ.jpg)
-
・One-touch connection and release (No tools are required.)
Safety Instructions System Configuration/Series Variations Auto Switches Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Actuation | Shaft seal type | Valve type | Material | Flange size |
---|---|---|---|---|---|
XLAQ | Air operated | Bellows seal | Single acting (N.C.) | Body : Aluminum Bellows : Stainless steel 316L | 16 to 50 |
XLDQ | Air operated | Bellows seal O-ring seal | Single acting (N.C.) | Body : Aluminum Bellows : Stainless steel 316L | 40, 50 |