Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Exhaust Cleaner for Clean Room/Clean Exhaust Filter
|Clean Room Products
|Clean Blow Products
|Grease-free Products
Exhaust Cleaner for Clean Room AMP
Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust FilterSilencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・An exhaust cleaner that can be used inside a clean room
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
AMP | 0.01 (Filtration efficiency: 95%) | 200 to 1000 | 1/4,3/8,1/2,3/4 |
Clean Exhaust Filter SFE
Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust FilterSilencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・This filter enables the direct exhaust of air in a clean room.
(Cleanliness class 4: ISO14644-1)
Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
・Piping for exhaust air and relief air is not required.
Reduces piping installation work and space
・Noise reduction: 30 dB (A) or more
・One-touch fitting type is available.
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
SFE | 0.01 (Filtration efficiency: 99.99%) | 3,30,65,130,200 | M5 x 0.8,R1/8,R1/4 φ4,φ6,φ8,φ10 |