Product Information »
Introduction of Products by Theme ? Industry »
Equipment for Machine Tools » Automatic Doors ? Transfer Equipment » Air Cylinders »
Compact Guide Cylinder
Automatic Doors ⁄ Transfer Equipment
Air Cylinders Compact Guide Cylinder
Compact Guide Cylinder MGP
Air Cylinders » Guide Cylinders-
・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
・With flange: MGP□F
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting | 20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |
Dual Rod Cylinder JMGP
Air Cylinders » Dual Rod Cylinders-
・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
・The solid state auto switch D-M9□ is mountable.
・Suitable for pushing, lifting, or clamping in a transport line.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |