Product Information »
Introduction of Products by Theme ⁄ Industry »
Equipment for Machine Tools » Air Preparation Equipment »
Air Preparation Filters
![Air Preparation Filters](/assets/products/subject/en-jp/machine/images/airprep/m_filter.png)
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS)
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Main Line Filter AFF
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-016-AFF.jpg)
-
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters,
and prevent problems with the equipment
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |
Water Separator AMG
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-015-AMG.jpg)
-
・Compressed air without water can be obtained.
・Water drop removal ratio: 99%
・Easily connects to the air line to remove moisture!
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Air flow capacity L/min (ANR) | Port size |
---|---|---|
AMG | 300 to 12000 | 1/8 to 2 |
Mist Separator AM
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-017-AM.jpg)
-
・Can separate and remove oil mist and remove solid particles,
such as rust or carbon, of 0.3 μm or larger
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AM | 0.3 (Filtration efficiency: 99.9%) | 300 to 12000 | 1/8 to 2 |
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-018-AMD.jpg)
-
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMD | 0.01 (Filtration efficiency: 99.9%) | 200 to 40000 | 1/8 to 150 (6B) flange |
Super Mist Separator AME
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-020-AME.jpg)
-
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air
・Should be applied for the filtration of compressed air that requires high-degree
cleanliness, such as the compressed air used for coating lines, clean rooms,
and equipment that must remain oil free
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Odor Removal Filter AMF
Air Preparation Equipment » Air Preparation Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-021-AMF.jpg)
-
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms,
which must remain odorless
・Activated carbon element with large filtration area
・Easy element replacement and installation
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |