Product Information »
Solutions by Theme »
Replacement of filter elements »
Industrial Filters
Industrial Filters
![](/assets/products/solutions/en-jp/filter/images/el_main_v.jpg)
Industrial Filter/Vessel Series FGD
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-059-FGD.jpg)
-
・Ideal for low-flow filtration (Max. 60 L/min)
・It is possible to select the antistatic specification (FGDE, FGDF).
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGD | Rc3/8,1/2,3/4 | 0.7, 1 MPa | MAX. 80 |
Industrial Filter/Vessel Series FGE
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-060-FGE.jpg)
-
・Ideal for medium flow rate filtration (Max. 230 L/min)
・Easy element replacement for the V-band type
(With cover anti-scattering mechanism)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGE | R1, 2 | 0.7 MPa | MAX. 80 |
Industrial Filter/Vessel Series FGG
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-061-FGG.jpg)
-
・Ideal for high-flow filtration (Max. 350 L/min)
・Easy element replacement for the V-band type
(With cover anti-scattering mechanism)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGG | Rc2 | 0.7 MPa | MAX. 80 |
Industrial Filter/Vessel Series FGA
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-062-FGA.jpg)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGA | 25 to 150 (1B to 6B) JIS 10KFF | 1 MPa | MAX. 80 |
Industrial Filter/Vessel Series FGC
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-064-FGC.jpg)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGC | 15 to 25 (1/2B to 1B) JIS 10KFF | 1.2, 4 MPa | MAX. 80 |
Bag Filter FGF
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-065-FGF.jpg)
-
・Highly effective for the filtration of high-temperature and high-viscosity fluids
・Ideal for high-flow filtration (Max. 2000 L/min)
・Easy handling of filtered impurities
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGF | 100 (4B),150 (6B) JIS 10KFF | 0.5 MPa | MAX. 80 |
High Precision Filter for Liquids FGH
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-066-FGH.jpg)
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGH | Rc3/8 to 1 | 1 MPa | MAX. 80 |
Filter for Cleaning Fluid/Quick Change Filter FQ1
Industrial Filters/Sintered Metal Elements » Industrial Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-067-FQ1.jpg)
-
・Ideal for low-flow filtration (Max. 30 L/min)
・No tools are required.
・Takes only 60 seconds for element replacement
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FQ1 | Rc1/2, 3/4, 1 | 1 MPa | MAX. 80 |
Vertical Suction Filter for Coolant FHIAF-10-M149G
Industrial Filters/Sintered Metal Elements » Industrial Filters-
・Supports threaded connections
・Lightweight: 2.5 kg/Aluminum bodied
・Operating pressure: –100 to 0 kPa
・Nominal filtration: 149 μm (100 mesh)
・The vacuum pressure gauge can be used to manage clogging.
Series | Port size | Operating pressure [kPa] | Nominal filtration [μm] |
---|---|---|---|
FHIAF-10-M149G | IN port : Rp3/4 OUT port : Rc1/2 | -100 to 0 | 149 (100 mesh) |