Product Information »
Solutions by Theme »
Replacement of filter elements »
AF Series
AF Series
![](/assets/products/solutions/en-jp/filter/images/el_main_v.jpg)
Air Filter AF-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
∗ The AF-A series will be discontinued in March 2025.
Please select the AF-D series.▶Click here for details.
Series | Port size | Filtration (μm) |
---|---|---|
AF10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 5 |