Product Selection Guide

Product Information »  Product Selection Guide » Process Valves » Steam
Process Valves

|Steam

For product specifications such as maximum operating pressure differentials and operating temperature ranges, refer to the relevent pages of each product. Click the series name to see detailed product information.

Action Series Remarks Applicable port size
Thread type fitting
(Nominal dia. A/Upper, Nominal dia. B/Lower)
Flange fitting
(Nominal dia. A/Upper,
Nominal dia. B/Lower)
6 8 10 15 20 25 32 40 50 32 40 50
M5 1/8 1/4 3/8 1/2 3/4 1 1 1/4 1 1/2 2 1 1/4 1 1/2 2
Direct operated VX2 VX2                    
VXK2 VXK2                      
VX3 VX3 Option: S, Q                    
VXS VXS                  
JSX□□S JSX□□S                        
Pilot operated JSB JSB              
VXP VXP Option: S    
External pilot piston VXB VXB                      
VND VND      

Go Top