Electric Actuators »  Download Controller Setting Software e-Actuator Easy to Operate Integrated Controller EQ Series

Download Controller Setting Software

Decompress the downloaded file before use.
Install the software to the PC according to the Installation Manual.

Operation Manuals / Installation Manuals

Note: The Controller Setting Software (Chinese version) is a PC software that can only be used in a Chinese language environment. The software will not operate normally in PCs with language environments other than Chinese.

e-Actuator Easy to Operate Integrated Controller EQ Series
Compatible Actuator Name Version Information Download
Latest Version Date of Update
EQ Series
(e-Actuator)

Configuration software for e-Actuator
 (English version)

1.2.1 2024/10

Configuration software for e-Actuator
 (Japanese version)

1.2.1 2024/10

*Always use the latest version of the configuration software for e-Actuator.(Version chenge details
*Version information indicates the installer version. Click here to find out how to check the version information.
*The configuration software for e-Actuator includes a USB driver for the JX-CTC-E communication cable.
 It is not necessary to separately download the USB driver for the above communication cable.

Operating environment for Configuration Software for e-Actuator
OS Windows®10(64Bit)(Version 1607 or higher)
Windows®11(64Bit)
Communication interfaceUSB 1.1 or USB 2.0 ports
DisplayWXGA (1366 x 768) or more