WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Controllers/Drivers

Controllers/Drivers

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Manifold Controller JXD1-M□

    · Up to 16 axes can be connected
     Max. 8 driver units can be connected
    · Fanless design (no cooling fan)
     No cooling fan = No need to worry about fan replacement
    · Operating temperature range: 0 to 55°C
    · Communication protocol
     CC-Link
     EtherNet/IP™
    · Cables, etc. can be attached from the front.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Manifold Controller JXD1-M□
    Manual
    Series View search result
    JXD1-M□View search result
SeriesCompatible
motor
Power supply
voltage
Communication
protocol
Connecting
actuator
Number of
driver units
Number of axes
JXD1-M□Battery-less absolute
(Step motor 24 VDC)
24 VDC
±10%
CC-Link
EtherNet/IP™
LE2□Max. 8 unitsMax. 16 axes

High Performance Step Motor Controller JXC5H/6H

    ・High Performance Step Motor Controller
    ・Step Data Input Type
    ・Parallel I/O
TypeSeriesCompatible
motor
Power supply
voltage
Parallel I/O
Input
Parallel I/O
Output
Step data
input type
JXC5H/6HStep motor
(Servo/24 VDC)
DC24V
±10%
11 (Photo-coupler
isolation)
13 (Photo-coupler
isolation)

Step Data Input Type Controller JXC51/61

    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
JXC51/61Step motor
(Servo/24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Step Motor Controller JXCE1/91/P1/D1/L□/M1

    ・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
     IO-Link, and CC-Link compatible
    ・Two types of operation command:
     Step no. defined operation, Numerical data defined operation
    ・Transition wiring of communication cables
    ・Numerical monitoring available
    ・IO-Link communication can be performed.
    ・Controller with STO sub-function/JXC□F
SeriesCompatible
motor
Power
supply
voltage
Fieldbus
JXCE1 (Standard)
JXCEF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherCAT™
JXC91 (Standard)
JXC9F (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherNet/IP™
JXCP1 (Standard)
JXCPF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
PROFINET
JXCD1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
DeviceNet™
JXCL1 (Standard)
JXCLF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
IO-Link
JXCM1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
CC-Link

Programless Controller LECP1

    ・No programming required
     Capable of setting up an electric actuator operation without using a PC or teaching box
    ・Speed/acceleration 16-level adjustment
    ・Compatible with actuators with locks
    ・3-level pushing force settings
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller LECP1
    Manual
    Type Series View search result
    Programless
    type
    LECP1View search result
  • Programless Controller LECP1
    DoC
    Type Series View search result
    Programless
    type
    LECP1View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless
type
LECP1Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
14 points

Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182

    ・Jog operation can be performed using parallel input signals.
     Jog operations that could previously only be performed using the button on the front face can now be performed using the ON/OFF status of the input signal.
    ・Application examples
     Optimal for adjusting the feed value using a button operation while checking the motion of the actuator
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
With input signals to
perform jog operations
LECP1-XB182Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 points

Programless Controller (With Stroke Study) LECP2

    ・End to end operation similar to an air cylinder
    ・Positioning of 2 stroke end points + 12 intermediate points
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller (With Stroke Study) LECP2
    Manual
    Type Series View search result
    Programless type
    (With stroke study)
    LECP2View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless type
(With stroke study)
LECP2Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 stroke end points,
12 intermediate points

Step Motor Driver (Pulse Input Type) LECPA

    ・A driver that uses pulse signals to allow positioning at any position
     The actuator can be controlled from the customers' positioning unit.
    ・Return-to-origin command signal
    ・With force limit function (Pushing force/Gripping force operations are available.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Step Motor Driver (Pulse Input Type) LECPA
    Manual
    Type Series View search result
    Pulse input
    type
    LECPAView search result
  • Step Motor Driver (Pulse Input Type) LECPA
    DoC
    Type Series View search result
    Pulse input
    type
    LECPAView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Pulse input
type
LECPAStep motor
(Servo/24 VDC)
24 VDC
±10%
5
(Photo-coupler
isolation)
9
(Photo-coupler
isolation)

AC Servo Motor Driver  LECS

    ・Pulse input type motor driver
    ・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
     (Only the LECSB-T, LECSC-T, LECSS-T, and LECSN-T support 750 W.)
    ・Compatible encoders:
     Incremental type
     Absolute type
    ・Servo adjustment using auto gain tuning
    ・With display setting function
    ・Positioning by up to 255 point tables
TypeModelCompatible
motor
Power
supply
voltage
Parallel
input/output
Input
Parallel
input/output
Output
Pulse input type
(For incremental encoder)
LECSAAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
64
Pulse input type
(For absolute encoder)
LECSBAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSCAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type
(For absolute encoder)
LECSSAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
Pulse input type/
Positioning type
(For absolute encoder)
LECSB-TAC servo motor
(100/200/400 /750W)
200 to 240 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSC-TAC servo motor
(100/200/400/750W)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type/H type
(For absolute encoder)
LECSS-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)
Network card type
(For absolute encoder)
LECSN-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)

AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU

    ・Position control, speed control, and torque control can be used.
    ・Control encoder: Absolute 20-bit encoder
     (Resolution: 1048576 p/rev)
    ・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ

    Click here for the setup software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    Manual
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    DoC
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
MECHATROLINK-Ⅱ type
(For absolute encoder)
LECYMAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)
MECHATROLINK-Ⅲ type
(For absolute encoder)
LECYUAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)

Multi-Axis Step Motor Controller JXC73/83/92/93

    ・Speed tuning control
    ・Linear/circular interpolation
    ・Positioning/pushing operation
    ・Absolute/relative position coordinate instructions
    ・Step data input (Max. 2048 points)
    ・Space saving, reduced wiring
TypeSeriesI/O typeCompatible
motor
Power
supply
voltage
Number of
axes
Step data
input type
JXC73NPNStep motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes
Step data
input type
JXC83PNPStep motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes
Step data
input type
JXC92EtherNet/IP™Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 3 axes
Step data
input type
JXC93EtherNet/IP™Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes

For 4 Axes Simple Controller JXC□4-X1

    ・2-point operation is possible without programming! (End to end)
    ・Reduced setting labor (Only the speed and force need to be set)
    ・Reduced wiring labor (Only 2 inputs/outputs*)
     *Per axis
    ・Space saving
     Footprint: Reduced by up to approx.79%
  • For 4 Axes Simple Controller JXC□4-X1
    DoC
    Series View search result
    JXC□4-X1View search result
SeriesCompatible
motor
Power
supply
voltage
Number of
axes
JXC□4-X1Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes

Fieldbus-compatible Gateway (GW) Unit LEC-G

    ・The LE□ series electric actuators are applicable to Fieldbus protocols.
    ・Conversion unit for Fieldbus network and LEC serial communication
    ・2 methods of operation:
     Step data input, numerical data input
    ・Position, speed, and other values can be checked on the PLC.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus-compatible Gateway (GW) Unit LEC-G
    Manual
    Series View search result
    LEC-GView search result
  • Fieldbus-compatible Gateway (GW) Unit LEC-G
    DoC
    Series View search result
    LEC-GView search result
SeriesApplicable fieldbusPower supply voltageApplicable controllers
LEC-GCC-Link
DeviceNet™
PROFIBUS DP
EtherNet/IP™
24 VDC
±10%
LECA6 series

Controller/Step Data Input Type LECA6

    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Controller/Step Data Input Type LECA6
    Manual
    Type Series View search result
    Step data
    input type
    LECA6View search result
  • Controller/Step Data Input Type LECA6
    DoC
    Type Series View search result
    Step data
    input type
    LECA6View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
LECA6Servo motor
(24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Go Top