Product Information »
WEB Catalog
IN_PROD_346
» Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
» Silencers
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
Silencers
Silencer AN
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Features |
---|---|
AN05 to 40 | ・Compact and lightweight ・Noise reduction: 30 dB (A) |
AN05 to 30-C | ・Can connect with One-touch fitting directly ・Noise reduction: 30 dB (A) |
Silencer/BC Sintered Body Type AN
-
2D CAD
Click here for 2D CAD Silencer/BC Sintered Body Type AN
Manual
Series View search result AN View search result
Series | Features |
---|---|
AN | ・BC sintered body type ・ Noise reduction: 13, 16, 18, 21 dB (A) |
Silencers AN
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Silencers AN
Manual
Series View search result AN□00 View search result 25□□ View search result AN View search result AN□02AN□1 View search result
Series | Features |
---|---|
AN□00 | ・Metal body type ・Noise reduction: 30 dB (A) |
25□□ | ・Metal case type ・Noise reduction: 19 dB (A) |
AN | ・BC sintered body type ・Noise reduction: 13, 16, 18, 21 dB (A) |
AN□02AN□1 | ・High noise reduction type ・Noise reduction: 35, 38, 40 dB (A) |
5.0 MPa Silencer VCHN
-
・Reduces clogging with its double-layer structure
・Noise reduction: 35 dB (A)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD