Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Vacuum Gripper System (Foam Type) ZGS
Grippers for Collaborative Robots » Vacuum Grippers (Ejector Type)Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Gripper System (Foam Type)
-
・Suitable for the palletizing and depalletizing of corrugated cardboard,
etc.
・Ejector unit
Combines all functions required for adsorption
(Ejector, Supply valve/Release valve, Silencer, Pressure switch)
・Can be used immediately by simply connecting 1 electrical cable and air
piping
・Weight: 3.9 kg∗ Reduces the load on robots
∗ For ZGSNPK-400240BS4-RM1C8
・CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Vacuum Gripper System (Foam Type) ZGS
Manual
Series View search result ZGS View search result Vacuum Gripper System (Foam Type) ZGS
DoC
Series View search result ZGS View search result
Series | Cup form | Foam specifications Size | Foam specifications Number of holes | Foam specifications Thickness | Theoretical lifting force [N] |
---|---|---|---|---|---|
ZGS | Foam | 400mm×240mm | 91 | 20mm 30mm | 2144 |