WEB Catalog

Product Information »  WEB Catalog  » Search result

Air Cylinder MB2/MDB2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
  • Air Cylinder MB2/MDB2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125View search result
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125View search result
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

Go Top