Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A top-ported type has been added to the JSY3000 series.
・4(A) and 2(B) port output pressure detection is possible.
Caution: The mounting bases are side ported.
Series | 4(A)/2(B) port size Thread piping | Power consumption [W] |
---|---|---|
JSY3000 | Rc1/16 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to order |