10-AS Series Clean Series Speed Controller With One-touch Fitting (In-line Type)
Option configuration
Reset
Details
1
Clean Series
-- Please select --
10(Clean Series)
2
Body Size
-- Please select --
100(M3,M5 Standard)
200(1/8 Standard)
205(1/4 Standard)
300(3/8 Standard)
400(1/2 Standard)
3
Applicable Tubing O.D.
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
23(Φ3.2 mm)
4
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
-- UnSelected
-- Selected
-- Selection invalid