LEHF-XA147 Series Electric Gripper For Collaborative Robots
Option configuration
Reset
Details
Size
-- Please select --
32(32)
1
Motor Type
-- Please select --
E(Battery-less Absolute(Step Motor 24 VDC))
2
Lead
-- Please select --
K(Basic)
3
Type
-- Please select --
2(2-finger Type)
4
Stroke
-- Please select --
64(Stroke 64 mm)
Range
5
Actuator Cable Type/Length
-- Please select --
-(Without Cable)
R1(Robotic Cable 1.5 m)
R3(Robotic Cable 3 m)
R5(Robotic Cable 5 m)
R8(Robotic Cable 8 m)
RA(Robotic Cable 10 m)
RB(Robotic Cable 15 m)
RC(Robotic Cable 20 m)
6
Communication Protocol Input/Output
-- Please select --
-(Without Controller)
C5(Parallel Input (NPN))
C6(Parallel Input (PNP))
7
Number Of Axes/Special Specification
-- Please select --
-(Without Controller)
1(1 Axis,Standard Specifications)
8
Controller Mounting
-- Please select --
-(Without Controller)
7(Screw Mounting)
8(DIN Rail Mounting)
9
-- UnSelected
-- Selected
-- Selection invalid