D-S9P(V)-588 Series ATEX Compliant Solid State Switch/Direct Mounting
Option configuration
Reset
Details
Cable Length
-- Please select --
-(In-line)
V(Perpendicular)
1
Mounting Type
-- Please select --
1(Right Hand Mounting)
2(Left Hand Mounting)
2
Lead Wire Length
-- Please select --
-(0.5 m)
SAPC(0.5 m + M8 - 3 Pins Pre-wired Connector)
SBPC(0.5 m + M8 - 4 Pins Pre-wired Connector)
SDPC(0.5 m + M12 - 4 Pins Pre-wired Connector)
Z(5 m)
L(3 m)
MAPC(1 m + M8 - 3 Pins Pre-wired Connector)
MBPC(1 m + M8 - 4 Pins Pre-wired Connector)
MDPC(1 m + M12 - 4 Pins Pre-wired Connector)
3
Explosion Proof
-- Please select --
588(ATEX Category 3)
4
-- UnSelected
-- Selected
-- Selection invalid