55-CQ2 Series ATEX Compliant Compact Cylinder: Large Bore Size: Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Through-hole/Both Ends Tapped Common (Standard))
3
Bore Size
-- Please select --
125(Bore Size 125 mm)
140(Bore Size 140 mm)
160(Bore Size 160 mm)
180(Bore Size 180 mm)
200(Bore Size 200 mm)
4
Thread Type
-- Please select --
-(Rc)
TF(G)
5
Cylinder Stroke
-- Please select --
10(Standard Stroke 10 mm)
20(Standard Stroke 20 mm)
30(Standard Stroke 30 mm)
40(Standard Stroke 40 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
175(Standard Stroke 175 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
6
Action
-- Please select --
D(Double Acting)
7
Cushion
-- Please select --
C(Rubber Cushion)
8
Body Option
-- Please select --
-(Standard (Rod End Female Thread))
M(Rod End Male Thread)
9
Auto Switch Mounting Groove
-- Please select --
Z(4 Sides)
10
Made To Order
-- Please select --
-(Standard)
XC85(Food Machine Grease Specifications)
11
-- UnSelected
-- Selected
-- Selection invalid