55-C85K Series ATEX Compliant ISO Cylinder [ISO/6432] Non-rotating Type: Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Built-in Magnet
-- Please select --
-(Without Built-in Magnet)
D(Built-in Magnet)
2
Mounting Style
-- Please select --
E(Double-side Bossed)
F(Rod Side Flange Style)
N(Basic (Integrated Clevis))
Y(Front Nose In Line Port)
3
Bore Size
-- Please select --
8(Bore Size 8 mm)
10(Bore Size 10 mm)
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
4
Cylinder Stroke
-- Please select --
10(Standard Stroke 10 mm)
25(Standard Stroke 25 mm)
40(Standard Stroke 40 mm)
50(Standard Stroke 50 mm)
80(Standard Stroke 80 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
160(Standard Stroke 160 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
5
Auto Switch Mounting Style
-- Please select --
-(None)
A(Rail Mounting Style)
B(Band Mounting Style)
6
Made To Order
-- Please select --
-(Standard)
XC6A(Piston Rod,Rod End Nut Made Of Stainless Steel)
XC6B(Stainless Steel Piston Rod, Rod End Nut And Mounting Nut)
X2018(Long Stroke)
7
-- UnSelected
-- Selected
-- Selection invalid