10-SV Series Clean Series EX250 Serial Wiring with Input/Output Unit Tie-rod Base Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
1
SI Unit
-- Please select --
0(Without SI Unit)
QW(DeviceNet TM)
TAW(AS-Interface(8In/8Out,2 Isolated Common Type))
TBW(AS-Interface(4In/4Out,2 Isolated Common Type))
TCW(AS-Interface(8In/8Out,1 Common Type))
TDW(AS-Interface(4In/4Out,1 Common Type))
ZEN(EtherNet/IP TM)
2
Input Block Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
3
Input Block Type
-- Please select --
-(Without Input Block)
1(M12,2 Inputs EX250-IE1)
2(M12,4 Inputs EX250-IE2)
3(M8,4 Inputs EX250-IE3)
4
Input Block Common Specifications
-- Please select --
-(PNP Sensor Input (Positive Common) Or Without Input Block)
N(NPN Sensor Input (Negative Common))
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
6
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
7
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
8
A/B Port Size
-- Please select --
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(10-SV3000))
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(10-SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
M(A,B Port Mixed)
N1(A,B Port:One-touch Fitting For Φ1/8";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000))
N11(A,B Port:One-touch Fitting For Φ3/8";P,E Port:One-touch Fitting For Φ3/8"(10-SV3000))
N3(A,B Port:One-touch Fitting For Φ5/32";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000))
N7(A,B Port:One-touch Fitting For Φ1/4";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16";P,E Port:One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
9
Mounting
-- Please select --
-(Direct Mounting)
D0(DIN Rail Mounting (Without DIN Rail))
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D17(For 17 Stations)
D18(For 18 Stations)
D19(For 19 Stations)
D20(For 20 Stations)
D(DIN Rail Mounting (With DIN Rail))
10
-- UnSelected
-- Selected
-- Selection invalid