ZXPE5 Series Electric Vacuum Gripper for Collaborative Robots
Option configuration
Reset
Details
Cup Mounting Flange Assembly
-- Please select --
A(With Flange Assembly (42 mm x 42 mm))
N(Without Flange Assembly)
1
Compatible Robot
-- Please select --
011(UNIVERSAL ROBOTS)
2
Output Type
-- Please select --
P(PNP)
3
Cup Diameter
-- Please select --
-(Without Cup)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
30(Φ30 mm)
32(Φ32 mm)
4
Pad Form
-- Please select --
-(Without Cup)
PT(Flat Type For Film Packaging Workpieces)
U(Flat Type)
UT(Thin Flat)
B(Bellows)
C(Flat With Ribs)
J(Multistage Bellows)
JT2(2.5-stage Bellows)
JT5(2.5-stage Bellows)
5
Cup Material
-- Please select --
-(Without Cup)
S(Silicone Rubber(White))
SF(Silicone Rubber(Blue))
U(Urethane Rubber)
F(FKM)
N(NBR)
6
Cup Attachment
-- Please select --
-(With (Guide) Attachment)
F(With Flat Attachment)
M(With Mesh Attachment)
7
Robotic Connection Cable
-- Please select --
-(With Connector Cable)
N(Without Connection Cable)
8
Pressure Monitor Unit Specifications
-- Please select --
C(With Unit Switching Function)
M(SI Unit Only)
9
Manual Override
-- Please select --
E(With Main Plate Assembly)
F(Without Main Plate Assembly)
10
-- UnSelected
-- Selected
-- Selection invalid